Catalog No. : PC600
Description: KEY PIN
UPC: 786210836638
Pos-E-Kon Connector Key pin for polarized connector.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical plugs |
|
Application |
Used for rejection in multiple "same size or series" insert/hood installations |
Specifications
|
Material |
Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Pos-E-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 57696000 | 623301 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |