text.skipToContent text.skipToNavigation

Catalog No. : PC40021AN4

Description:  PC 40/21 CUT BLANK YELLOW (B/100)

UPC: 786210853000

Yellow Wire Markers, Blank - 11-10 AWG, Sleeve Length 21mm, Capacity Quantity/Fixture 18, 100 per Bag
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

11-10 AWG

Length

0.83 in , 21 mm