Alternate Catalog No. : PC 4-HM
Catalog No. : PC4-HM
Description: CU TIN PLTD STR OIL STOP SPLICE 4
UPC: 783786741151
Tin Plated Copper Compression Splice, #4 Stranded CU. Installing Dies TP, 29, 8, 5/16. Length 2-7/16 inch. Oil Stop
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion. |
Application |
Provide High Conductivity Connections and Minimiz Voltage Drops. |
Specifications
Connection |
Compression |
Conductor Range |
#4 STR Copper AWG |
Number Of Conductors |
2 |
Material |
Copper |
Finish |
Tin-Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Length 2-3/8 inches |
Documents/Support Tools
Sales Drawing |