text.skipToContent text.skipToNavigation

Catalog No. : PC250

Description:  PAR CLAMP

UPC: 783786849710

Copper Type PC - Two Bolt Parallel Grove Clamp for Wire Range Main: 4 Solid - 250 Stranded, Tap: 4 Solid - 250 Stranded. Hex-Head 3/8 inch Bolts. Overall Bolt Length 2-5/16 inches. Body 2 inches X 1-3/4 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Special Features

Made of high-strength copper alloy. Hex head bolts with square shank of silicon bronze. Spring washers are also of silicon bronze. Square shank bolts prevent turning while tightening. Contour of casting permits use of socket wrench if desired. Large contact area increases conductance. Not recommended for use with aluminum conductor.

Application

Overhead Connector

Specifications

Connection

Mechanical

Number Of Conductors

2

Material

Copper

Voltage Rating

35 kV

Insulation

Bare

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant