Alternate Catalog No. : PC 2-HM
Catalog No. : PC2-HM
Description: PC 2
UPC: 783786741069
Tin Plated Copper Straight Oil-Stop Splice, wire size # 2 Stranded CU. Installing Dies TL-TN, 33, 10, 3/8. Length 2-11/16 inch. Oil Stop
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion. |
Application |
Provide High Conductivity Connections and Minimiz Voltage Drops. |
Specifications
Connection |
Compression |
Conductor Range |
#2 STR Copper AWG |
Number Of Conductors |
2 |
Material |
Copper |
Finish |
Tin-Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Length 2-5/8 inches |
Documents/Support Tools
Sales Drawing |