Alternate Catalog No. : PC 1/0 R 4
Catalog No. : PC1/0R4
Description: CU COMPRESSION REDUCER 1/0-4
UPC: 783786824281
Tin Plated Copper Straight Oil-Stop Reducing Splice, wire size 1/0 Stranded CU to #4 Stranded CU. Installing Dies TQ, 42, 12, 1/2. Length 2-11/16 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion. |
|
Application |
Provide High Conductivity Connections and Minimiz Voltage Drops. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 to #4 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 2.687 inches |