Alternate Catalog No. : PC 1/0
Catalog No. : PC1/0
Description: CU TP STRT OIL STOP SPLICE WIRE 1/0
UPC: 783786740994
Tin Plated Copper Straight Oil-Stop Splice, wire size 1/0 Stranded CU. Installing Dies TQ, 42, 12, 1/2. Length 3-1/8 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Solid Center Stop Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Solid Center Stop Prevents Oil Seepage. Tin Plated to Resist Corrosion. |
Application |
Provide High Conductivity Connections and Minimiz Voltage Drops. |
Specifications
Connection |
Compression |
Conductor Range |
1/0 AWG |
Number Of Conductors |
2 |
Material |
Copper |
Finish |
Tin-Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Length 2-7/8 inches |
Documents/Support Tools
Sales Drawing |