text.skipToContent text.skipToNavigation

Catalog No. : PC-40036AN4

Description:  PC 40/36 CUT BLANK YELLOW (B/100)

UPC: 786209865830

Yellow Wire Markers, Blank - 11-10 AWG, Sleeve Length 36mm, Capacity Quantity/Fixture 18, 100 per Bag
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

11-10 AWG

Length

1.42 in , 36 mm