text.skipToContent text.skipToNavigation

Catalog No. : PC-10015AN4

Description:  PC 10/15 CUT BLANK YELLOW: BAG/100

UPC: 786210863207

Yellow Wire Markers, Blank - 22-16 AWG, Sleeve Length 15mm, Capacity Quantity/Fixture 18, 100 per Bag
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Length

0.59 in , 15 mm