text.skipToContent text.skipToNavigation

Alternate Catalog No. : PBC 105 1

Catalog No. : PBC1051

Description:  PVC COATED STEEL CONDUIT STRAPS

UPC: 785991759297

PVC-Coated Steel Conduit Strap - Size 1 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

For use with Rigid Conduit and Pipe.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

1 Inch

Width

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant