text.skipToContent text.skipToNavigation

Catalog No. : PB116T

Description:  BASE,PANEL,DL,16P,HIGH TEMP

UPC: 786210684567

Double lever black locking panel base for use with T16 series.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Terminal block covers

Specifications

Material

Copper-Free Die-Cast Aluminum Alloy

Finish

Epoxy Powder Coated

Temperature Rating

-40 to +392 F

Classifications

Brand Name

Pos-E-Kon

Compliance and Certifications

REACH REACH 247 Compliant
ETIM EC000437 Housing for rectangular connectors

Type of housing

Other

Material housing

Aluminium

Coating housing

Powder coating

Position cable feed

Sideways

With cable screw gland

N

Inflammability class of insulation material acc. with UL94

V0

Operation temperature

-40 - +200 °C

Degree of protection (IP), mounted

Other

Documents/Support Tools

Sales Drawing

Click here