text.skipToContent text.skipToNavigation

Catalog No. : PAPLUS20036AN4

Description:  PA+2/36 CUT BLANK YELLOW BAG/100

UPC: 786210931029

36mm Long Yellow Wire Markers, Cut - 13-5 AWG, Capacity of Markers per Fixture 11
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

13-5 AWG

Length

1.42 in , 36 mm