Catalog No. : PAPLUS20027AN4
Description: PA+2/27 CUT BLANK YELLOW BAG/100
UPC: 786210737720
Wire Marking for MTX-MK1 - Strips of 27mm markers, Wire Range 13-5AWG, Capacity of Markers per Fixture 11, Color Yellow, Cut Markers
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Soft PVC |
Background Color |
Yellow |
Legend |
Blank |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
13-5 AWG |