text.skipToContent text.skipToNavigation

Catalog No. : PAPLUS20021AN9

Description:  PA+2/21 CUT BLANK WHITE BAG/100

UPC: 786209877697

Wire Marking for MTX-MK1 - Strips of 21mm markers, Wire Range 13-5AWG, Capacity of Markers per Fixture 11, Color White, Cut Markers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Soft PVC

Background Color

White

Legend

Blank

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

13-5 AWG