text.skipToContent text.skipToNavigation

Catalog No. : PAPLUS10042PN4

Description:  PA+1/42 STRIPS YELLOW NEUTR C/130X4

UPC: 786210913315

Yellow Wire Marker Sleeve - 16-11 AWG, Length Per Strip 4 x 42mm = 168mm, Quantity per Fixture 16, Quantity per Carton 520
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Soft PVC

Background Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-11 AWG

Length

1.65 in , 42 mm