text.skipToContent text.skipToNavigation

Catalog No. : PAPLUS10039AN9

Description:  PA + 1/39 BLANK WHITE:BAG/200

UPC: 786210823300

39mm Long White Wire Markers, Cut - 16-11 AWG, Capacity of Markers per Fixture 18
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-11 AWG

Length

1.53 in , 39 mm