text.skipToContent text.skipToNavigation

Catalog No. : PAPLUS10033AN4

Description:  PA+ 1/33 CUT BLANK YELLOW (BAG/200)

UPC: 786210756608

33mm Long Yellow Wire Markers, Cut - 16-11 AWG, Capacity of Markers per Fixture 18
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-11 AWG

Length

1.3 in , 33 mm