text.skipToContent text.skipToNavigation

Catalog No. : PAPLUS10027PN9

Description:  PA+1/27 STRIPS WH. NEUTRAL(C/130X7)

UPC: 786210823942

White Wire Marker Sleeve - 16-11 AWG, Length Per Strip 7 x 27mm = 189mm, Quantity per Fixture 28, Quantity per Carton 910
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-11 AWG

Length

1.06 in , 27 mm

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD