text.skipToContent text.skipToNavigation

Catalog No. : PAPLUS10024AN4

Description:  PA+1/24 CUT PLANK YELLOW BAG/200

UPC: 786210737690

24mm Long Yellow Wire Markers, Cut - 22-16 AWG, Capacity of Markers per Fixture 18
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Length

0.94 in , 24 mm