text.skipToContent text.skipToNavigation

Catalog No. : PAPLUS10015PN9

Description:  PA+1/15 STRIPS WHITE NEUTR C/84X12

UPC: 786209880659

Wire Marking for MTX-MK1 - Strips of 12 x 15mm markers, Wire Range 16-11AWG, Quantity per Fixture 48, Color White, Neutral Markers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Soft PVC

Background Color

White

Legend

Blank

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-11 AWG