text.skipToContent text.skipToNavigation

Catalog No. : PAPLUS10015AN4

Description:  PA+1/15 CUT BLANK YELLOW (BAG/200)

UPC: 786210736846

15mm Long Yellow Wire Markers, Cut - 22-16 AWG, Capacity of Markers per Fixture 18
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Length

0.59 in , 15 mm