text.skipToContent text.skipToNavigation

Catalog No. : PAPLUS02027PN4

Description:  PA+02/27 STRIPS YELLOW NEUTR C/143

UPC: 786209986177

Wire Marking for MTX-MK1 - Strips of 7 x 27mm markers, Wire Range 22-16AWG, Quantity per Fixture 28, Color Yellow, Neutral Markers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Soft PVC

Background Color

Yellow

Legend

Blank

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG