text.skipToContent text.skipToNavigation

Catalog No. : PAPLUS02021PN9

Description:  PA + 02/21 STRIPS WHITE NEUT C/112X

UPC: 786210861135

White Wire Marker Sleeve - 22-16 AWG, Length Per Strip 9 x 21mm = 189mm, Quantity per Fixture 36, Quantity per Carton 1008
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Length

0.83 in , 21 mm