Catalog No. : PAPLUS02015PN4
Description: PA+02/15 STRIPS YELLOW NEUTR C/84X
UPC: 786209986818
Wire Marking for MTX-MK1 - Strips of 12 x 15mm markers, Wire Range 22-16AWG, Quantity per Fixture 48, Color Yellow, Neutral Markers
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Soft PVC |
Background Color |
Yellow |
Legend |
Blank |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
22-16 AWG |