Catalog No. : PAG6
Description: 6IN 120/277V UNIV EDGE-LIT GRN
UPC: 782683412140
AC only, Legend Colour: green, Letter Height Dimension: 6, Panel Colour: mirror, single/double face, Arrow Style: chevron, Arrows/Chevron Direction: universal, Legend Type: EXIT, 120/277VAC, Unit Type: damp location
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.