Catalog No. : PAFH16/CB/100FT
Description: 16MM PA6 CONDUIT 100FT - CB
UPC: 5020963034534
Descriptors
Category |
Electrical conduit |
Special Features |
Very High UV Protection and Fatigue Life |
Application |
Indoors / Outdoors - Rail, Heavy Industrial, Buildings & Machinery |
Specifications
Radius |
45 mm |
Flexibility |
Medium |
Material |
Polyamide/Nylon 6 |
Color |
Blue |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Trade Size |
16 mm |
Outside Diameter |
15.8 mm |
Inside Diameter |
11.3 mm |
Length |
100 ft |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
16 mm |
Nominal size in inch |
3/8 inch |
Outer diameter |
15.8 mm |
Inner diameter |
11.3 mm |
Material |
Polyamide 6 |
Degree of protection (IP) |
IP68 |
Fire resistance in accordance with UL94 |
V2 |
Bending radius, static |
45 mm |
UV resistant |
Y |
Colour |
Blue |
Sheathing material |
Not sheathed |
Bending strength |
Flexible |
Lengthwise slotted |
N |
Halogen free |
Y |
Approved according to DIN EN 61386-23 |
Y |
Approved according to LUL/British Standard |
Y |
Approved according to Lloyd's Register TA |
Y |
Approved according to NF F 16-101 |
Y |