text.skipToContent text.skipToNavigation

Catalog No. : PAE3931-9-2-P

Description:  PARALLEL CLAMP TIN PLATED

UPC: 783786976393

Parallel Groove Clamp, Tin Plated, Galvanized Steel Hardware, Pre-filled with Contact Inhibitor, Conductor Range Main 397.5 ACSR - 3/0 Stranded 2/0 - 6 AR, Tap 3/0 ACSR - 2 Stranded 6 AR, with longer Bolt.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Install with Live Line Tools You Already Have
  • Dual-Rated for use on Aluminum-to-Copper Connections
  • Prefilled with Oxide Inhibitor (-9 Suffix) to Prevent Oxidation on Copper-to-Aluminum Connections

Descriptors

Category

Wire or cable compression splice

Special Features

Galvanized Steel Hardware Provides High Strength for Heavy-Duty Applications. Install with Live Line Tools you Already Have. Dual-Rated for Aluminum-to-Copper Connections.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

Main: 397.5 ACSR to 3/0 STR , 2/0 to #6 Armored Rod. Tap: 3/0 ACSR to #2 STR , #6 Armored Rod

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Height 2-9/16 X Length 3-3/8 X Width 2-5/16 inch, Bolt 1/2 inch

Documents/Support Tools

SDS

Click here