Catalog No. : PAE3921-9-2-P
Description: AL TP PARGRV CLMP W/CNTX 397-3/0STL
UPC: 783786581474
- Install with Live Line Tools You Already Have
- Dual-Rated for use on Aluminum-to-Copper Connections
- Prefilled with Oxide Inhibitor (-9 Suffix) to Prevent Oxidation on Copper-to-Aluminum Connections
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Galvanized Steel Hardware Provides High Strength for Heavy-Duty Applications. Install with Live Line Tools you Already Have. Dual-Rated for Aluminum-to-Copper Connections. |
Application |
Securing Conductors |
Specifications
Connection |
Bolted |
Conductor Range |
Main: 397.5 ACSR : 3/0 STR , Tap: 2/0 STR , #6 SOL |
Number Of Conductors |
2 |
Material |
Aluminum |
Insulation |
None |
Mounting |
None |
Environmental Conditions |
All Seasons / Conditions |
Classifications
Brand Name |
Blackburn |
Dimensions
Size |
Height 2-9/16 X Length 1-5/8 X Width 2-1/4 inch, Bolt 1/2 inch |
Documents/Support Tools
SDS |