text.skipToContent text.skipToNavigation

Catalog No. : PAE335-79

Description:  AL PARAGRV CLAMP EXT W/CONTAX 6-1/0

UPC: 783786425419

Extended Parallel Groove Clamp, Aluminum Hardware, Pre-filled with Contax inhibitor, Conductor Range Main 6 Solid - 1/0 ACSR, TAP 6 Solid - 1/0 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Install with Live Line Tools You Already Have
  • Dual-Rated for use on Aluminum-to-Copper Connections
  • Prefilled with Oxide Inhibitor (-9 Suffix) to Prevent Oxidation on Copper-to-Aluminum Connections

Descriptors

Category

Wire or cable compression splice

Special Features

Galvanized Steel Hardware Provides High Strength for Heavy-Duty Applications. Install with Live Line Tools you Already Have. Dual-Rated for Aluminum-to-Copper Connections.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

Main: #6 SOL to 1/0 STR. TAP: #6 SOL to 1/0 ACSR

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Height 1-9/16 X Length 1-1/4 X Width 1-1/2 inch, Bolt 3/8 inch

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here