text.skipToContent text.skipToNavigation

Catalog No. : PAE2121-9-B3

Description:  PARALLEL CLAMP

UPC: 783786120659

Parallel Groove Clamp, pre-filled with Contax inhibitor, Galvanized Steel Hardware, Conductor Range Main 2/0 ACSR - 6 SOL 6 AR, TAP 2/0 ACSR - 6 SOL 6 AR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Application

For aluminum-to-copper connections

Specifications

Material

Galvanized Steel

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Documents/Support Tools

SDS

Click here