text.skipToContent text.skipToNavigation

Catalog No. : PAE2121-9

Description:  AL PARAGRV CLAMP EXTRUDED 2/0-8

UPC: 783786330300

Aluminum Type PAE - Parallel Groove Clamp, Extruded Type for Wire Range Main: 2/0 ACSR-8 sol 6 AR Tap: 2/0 ACSR-8 sol 6 AR
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Install with Live Line Tools You Already Have
  • Dual-Rated for use on Aluminum-to-Copper Connections
  • Prefilled with Oxide Inhibitor (-9 Suffix) to Prevent Oxidation on Copper-to-Aluminum Connections

Descriptors

Category

Wire or cable compression splice

Special Features

Galvanized Steel Hardware Provides High Strength for Heavy-Duty Applications. Install with Live Line Tools you Already Have. Dual-Rated for Aluminum-to-Copper Connections.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

Main: 2/0 ACSR to #6 SOL , #6 Armored Rod. Tap: 2/0 ACSR to #6 SOL , #6 Armored Rod

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Standard

RUS Listed
RUS Listed

Dimensions

Size

Height 2 X Length 1-3/8 X Width 1-5/8 inch, Bolt 3/8 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here