text.skipToContent text.skipToNavigation

Catalog No. : PAE2-335-79

Description:  PAR.GROOVE CLAMP 2-BOLT

UPC: 783786821532

Extended Parallel Groove Clamp, Aluminum Hardware, 2 Screws, Pre-filled with Contax inhibitor, Conductor Range Main 6 Solid - 1/0 ACSR, TAP 6 Solid - 1/0 ACSR. 2.5 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Install with Live Line Tools You Already Have
  • Dual-Rated for use on Aluminum-to-Copper Connections
  • Prefilled with Oxide Inhibitor (-9 Suffix) to Prevent Oxidation on Copper-to-Aluminum Connections

Descriptors

Category

Wire or cable compression splice

Special Features

Galvanized Steel Hardware Provides High Strength for Heavy-Duty Applications. Install with Live Line Tools you Already Have. Dual-Rated for Aluminum-to-Copper Connections.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

Main: #6 SOL to 1/0 ACSR , Tap: #6 SOL to 1/0 ACSR

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

2.500 inches

Documents/Support Tools

SDS

Click here