text.skipToContent text.skipToNavigation

Catalog No. : PACOF-26B.50

Description:  PMA-DIV,PA,NW26,BL, FLAME RETARDANT

UPC: 786209998019

Divisible flexible black conduit, (PACOF) material - polyamide 6, conduit size NW - 26.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Can be opened and closed again in longitudinal directional any time
  • PMA standard nominal widths can be used in combination with all PMA fittings
  • Easy installation
  • Trouble-free retrofitting
  • Self-extinguishing
  • Free from halogens and cadmium
  • Machine
  • Vehicle Building

Descriptors

Category

Electrical conduit

Special Features

Flexible Conduits & Fittings

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant