text.skipToContent text.skipToNavigation

Catalog No. : PACOF-14B.50

Description:  CONDUIT DIV HL3 PA6 NW14 50M BLK

UPC: 786209997975

Divisible Flexible Black Conduit, (PACOF) Material - Polyamide 6, Conduit Size NW - 14, 50 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Can be opened and closed again in longitudinal directional any time
  • PMA standard nominal widths can be used in combination with all PMA fittings
  • Easy installation
  • Trouble-free retrofitting
  • Self-extinguishing
  • Free from halogens and cadmium
  • Vehicle Building

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW14

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant