Catalog No. : PACOF-12B.50
Description: CONDUIT DIV HL3 PA6 NW12 50M BLK
UPC: 786209997968
Divisible Flexible Black Conduit, (PACOF) Material - Polyamide 6, Conduit Size NW - 12, 50 Meters
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Can be opened and closed again in longitudinal directional any time
- PMA standard nominal widths can be used in combination with all PMA fittings
- Easy installation
- Trouble-free retrofitting
- Self-extinguishing
- Free from halogens and cadmium
- Vehicle Building
Descriptors
Category |
Electrical conduit |
Application |
Machine |
Specifications
Flexibility |
Medium |
Material |
Polyamide/Nylon 6 |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
NW12 |
Length |
50 m |