Catalog No. : PACL54-S/BL/25M
Description: 54MM SLIT PA6 CONDUIT 25M - BL
UPC: 5020963025976
Descriptors
Category |
Electrical conduit |
Special Features |
Very High UV Protection and Fatigue Life |
Application |
Retrofit Over Pre-Routed Cables |
Specifications
Radius |
75 mm |
Flexibility |
High |
Material |
Polyamide/Nylon 6 |
Color |
Black |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Trade Size |
54 mm |
Outside Diameter |
54.5 mm |
Inside Diameter |
46.9 mm |
Length |
25 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
54 mm |
Outer diameter |
54.5 mm |
Outer diameter |
2.15 inch |
Inner diameter |
46.9 mm |
Inner diameter |
1.85 inch |
Material |
Polyamide 6 |
Degree of protection (IP) |
IP68 |
Fire resistance in accordance with UL94 |
HB |
Bending radius, static |
75 mm |
Bending radius, static |
2.95 inch |
UV resistant |
Y |
Colour |
Black |
Sheathing material |
Not sheathed |
Bending strength |
Flexible |
Lengthwise slotted |
Y |
Halogen free |
Y |
Approved according to DIN EN 61386-23 |
Y |
Approved according to LUL/British Standard |
Y |
Approved according to Lloyd's Register TA |
Y |