Catalog No. : PACL34-S/BL/50M
Description: 34MM SLIT PA6 CONDUIT 50M - BL
UPC: 5020963019388
Descriptors
Category |
Electrical conduit |
Special Features |
Very High UV Protection and Fatigue Life |
Application |
Retrofit Over Pre-Routed Cables |
Specifications
Radius |
60 mm |
Flexibility |
High |
Material |
Polyamide/Nylon 6 |
Color |
Black |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Trade Size |
34 mm |
Outside Diameter |
34.5 mm |
Inside Diameter |
27.9 mm |
Length |
50 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
34 mm |
Outer diameter |
34.5 mm |
Outer diameter |
1.36 inch |
Inner diameter |
27.9 mm |
Inner diameter |
1.1 inch |
Material |
Polyamide 6 |
Degree of protection (IP) |
IP68 |
Fire resistance in accordance with UL94 |
HB |
Bending radius, static |
60 mm |
Bending radius, static |
2.36 inch |
UV resistant |
Y |
Colour |
Black |
Sheathing material |
Not sheathed |
Bending strength |
Flexible |
Lengthwise slotted |
Y |
Halogen free |
Y |
Approved according to DIN EN 61386-23 |
Y |
Approved according to LUL/British Standard |
Y |
Approved according to Lloyd's Register TA |
Y |