text.skipToContent text.skipToNavigation

Catalog No. : PAC79

Description:  AL PARGRV CLMP W/CU LINR 336-1/0 OI

UPC: 783786330195

Aluminum Type PAC - Aluminum Parallel Groove Clamp with Cast Copper Liner for Wire Range Main: 336.4-1/0, 1/0-6 AR ASCR 400-2/0 Str., 1/0-6 AR AL/CU, Tap: ASCR 1/0 Str.-8 Sol. ALCU, Prefilled with Oxide Inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Pressure-Cast Aluminum Body Effectively Seals Out Moisture and Resists Corrosion

Descriptors

Category

Wire or cable compression splice

Special Features

Most Corrosion-Resistant Groove Clamp Ever. Pressure-Cast Aluminum Body Effectively Seals Out Moisture and Resists Corrosion. Clamp Seperates Conductors to Reduce the Possibility of Galvanic Corrosion.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

Main: 336.4 to 1/0 ACSR , 1/0 to #6 Armored Rod ACSR , 400 kmcil to 2/0 STR , 1/0 to #6 Armored Rod AL. Tap: 1/0 STR CU to #8 SOL CU

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Height 2-15/32 X Length 1-5/8 X Width 1-7/8 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here