text.skipToContent text.skipToNavigation

Catalog No. : PAC34539

Description:  AL PARAGRV CLAMP W/CONTAX 1/0-8

UPC: 783786330188

Parallel Groove Clamp, Hex Head Bolt, Contax Filled, Aluminum and Copper, Conductor Range Main 1/0 - 8 ACSR, 1/0 STR - 8 Solid Aluminum, TAP 1/0 STR - 8 Solid Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Pressure-Cast Aluminum Body Effectively Seals Out Moisture and Resists Corrosion

Descriptors

Category

Wire or cable compression splice

Special Features

Most Corrosion-Resistant Groove Clamp Ever. Pressure-Cast Aluminum Body Effectively Seals Out Moisture and Resists Corrosion. Clamp Seperates Conductors to Reduce the Possibility of Galvanic Corrosion.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

Main: 1/0 to #8 ACSR , 1/0 STR to #8 SOL Aluminum. Tap: 1/0 STR ACSR , #8 SOL Copper

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Height 2-7/32 X Length 1-18/32 X Width 1-1/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here