text.skipToContent text.skipToNavigation

Catalog No. : PAA1093

Description:  PARRV CLAMP

UPC: 783786329984

Aluminum Parallel Groove Clamp - One Bolt - Conductor material ACSR 1/0 AWG - ACSR/Copper/Aluminum 6 AWG
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Galvanized Steel Carriage Bolt, Nut and Lockwasher included

Descriptors

Category

Wire or cable compression splice

Special Features

High-Strength, Heat-Treated Cast Aluminum Alloy provides Secure Connections. Galvanized Steel Carriage Bolt, Nut and Lockwasher included. Dual-Rated for use on Aluminum, ACSR and Copper Conductors.

Application

Securing Conductors

Specifications

Connection

Bolted

Conductor Range

MAIN: 1/0 to #6 ACSR with ARMOR , 336 kcmil to 1/0 ACSR , 400 to 1/0 AL. TAP: 1/0 to #8 ACSR , 1/0 to #8 AL

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Dimensions

Size

Bolt Hex-Head 9/16 inch, Bolt Size 3/8 inch, Height 2-15/32 X Length 2 X Width 1-3/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant