text.skipToContent text.skipToNavigation

Catalog No. : PA41

Description:  AL TP PIN ADPTR TERM 4/0STR RED

UPC: 783786134076

Aluminum Pin Adapter Terminal, Wire Size 4/0 Str, Tin Plated, Die Color Code Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Connector for aluminum conductor only. Pigtail may be inserted into either aluminum or copper connectors.
  • Tin-plated stranded copper wire pigtail.
  • Tin-plated aluminum barrel prefilled with oxide inhibitor and capped.

Descriptors

Category

Cable or wire lug

Special Features

Connector for aluminum conductor only. Pigtail may be inserted into either aluminum or copper connectors.

Specifications

Cable Size

4/0 stranded

Material

Aluminum

Color

Red

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E63167

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E63167 N/A ZMOW N/A N/A

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here