Alternate Catalog No. : P 90 2 AL
Catalog No. : P902AL
Description: CVR PLT DIA 2-13/16IN UN PLG 2IN AL
UPC: 785991633184
Cover Plate for Flush Service Floor Boxes, 2-13/16 Inch Diameter, 2 Inch UN Plug Size, Aluminum
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Furnished complete with sealing gasket and 6-32 x 1/2 in. brass screws |
|
Application |
For use with 78, 88 and 98 series floor boxes |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |