text.skipToContent text.skipToNavigation

Alternate Catalog No. : P716 4 SS

Catalog No. : P7164SS

Description:  PIPE SERIES CLP SIZE 4 IN STN-STL

UPC: 616013117064

Clamp, Pipe Series, Nominal Pipe Size 4 Inch, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Special Features

Assembly includes steel clamp with bolt/locknut and cushion.

Application

To secure pipes, tubes and hoses for fluid conductors.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

4

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here