text.skipToContent text.skipToNavigation

Alternate Catalog No. : P716 3 SS316

Catalog No. : P7163SS316

Description:  PIPE SERIES CLP SIZE 3 IN 316 SS

UPC: 616013111451

Clamp, Pipe Series, Nominal Pipe Size 3 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Installation is easy and requires no more time than a simple pipe clamp installation.
  • Cushion absorbs the shocks and associated vibrations from fluid surges in tubes, pipes and hoses.
  • Can be used in temperatures from 300 F to -40 F.
  • Snap-Guard® Cushioned Clamp Assemblies are available individually bagged.

Descriptors

Category

Steel channels

Special Features

Assembly includes steel clamp with bolt/locknut and cushion.

Application

To secure pipes, tubes and hoses for fluid conductors.

Classifications

Brand Name

Superstrut