text.skipToContent text.skipToNavigation

Alternate Catalog No. : P716 3/4

Catalog No. : P7163/4

Description:  PIPE SERIES CLP SIZE 3/4 IN STEEL

UPC: 616013160916

Clamp, Pipe Series, Nominal Pipe Size 3/4 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Installation is easy and requires no more time than a simple pipe clamp installation.
  • Cushion absorbs the shocks and associated vibrations from fluid surges in tubes, pipes and hoses.
  • Can be used in temperatures from 300 degree F to -40 degree F.
  • Snap-Guard Cushioned Clamp Assemblies are available individually bagged.

Descriptors

Category

Electrical hangers

Special Features

Assembly includes steel clamp with bolt/locknut and cushion.

Application

To secure pipes, tubes and hoses for fluid conductors.

Specifications

Material

Steel

Finish

GoldGalv

Classifications

Brand Name

Superstrut

Dimensions

Size

3/4

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here