Alternate Catalog No. : P716 2
Catalog No. : P7162
Description: PIPE SERIES CLP SIZE 2 IN STEEL
UPC: 616013160954
Clamp, Pipe Series, Nominal Pipe Size 2 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Installation is easy and requires no more time than a simple pipe clamp installation.
- Cushion absorbs the shocks and associated vibrations from fluid surges in tubes, pipes and hoses.
- Can be used in temperatures from 300 degree F to -40 degree F.
- Snap-Guard Cushioned Clamp Assemblies are available individually bagged.
Descriptors
Category |
Electrical hangers |
Special Features |
Assembly includes steel clamp with bolt/locknut and cushion. |
Application |
To secure pipes, tubes and hoses for fluid conductors. |
Specifications
Material |
Steel |
Finish |
GoldGalv |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
2 |
Documents/Support Tools
Sales Drawing |