text.skipToContent text.skipToNavigation

Alternate Catalog No. : P 68 SRC BLK

Catalog No. : P68SRCBLK

Description:  NON-MET SGL RECP COVR PLATE - BLACK

UPC: 785991044539

Carpet Plate and Cover for Flush Service Floor Box, 6 Inch Diameter, Black, PolyCarbonate, for Single Receptacle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with 68 P floor box

Specifications

Material

Non-metallic

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here