text.skipToContent text.skipToNavigation

Catalog No. : P64P-CP-BRN

Description:  BROWN PLASTIC CARPET RING

UPC: 785991039061

Single Gang Carpet Plate for Floor Boxes for Power and Communications, Length 4-5/8 Inches, Width 6-1/8 Inches, Brown, Polycarbonate
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Specifications

Material

Polycarbonate

Shape

Rectangular

Color

Brown

Knockouts

Yes

Classifications

Brand Name

Steel City

Dimensions

Size

4-5/8 Inches x 6-1/8 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001906 Mounting cover for underfloor draw-in box

Mounting opening

Rectangular

Cover mounting opening

Y

Floor maintenance

Dry

Material

Other

Documents/Support Tools

Sales Drawing

Click here