text.skipToContent text.skipToNavigation

Alternate Catalog No. : P 64 DS

Catalog No. : P64DS

Description:  MULTI-GANG DPLX CVR PLT 4.5X3IN BRS

UPC: 785991631333

Cover Plate for Multi-Gang Floor Boxes for Power and Communications, Length 4-1/2 Inches, Width 3 Inches, Duplex Lift Lids, Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Special Features

Furnished complete with sealing gasket and 8-32 x 7/16 in. brass screws.

Application

For use with 61W, 62W, 640P, 640, 840 and 740 series floor boxes

Specifications

Material

Brass

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here

Click here