Catalog No. : P258PT
Description: 5 INCH POLYETHYLENE PLUG W/TAB
UPC: 34481061922
Plug with Pull Tab, Size 5 Inches, Material Polyethylene, Color Black, For use with Schedule 40 and 80 Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wiring duct fitting and accessories |
Specifications
Material |
Non-metallic |
Classifications
Brand Name |
Carlon |
Dimensions
Size |
5 |
Width |
6.75 in |
Depth |
4.88 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001491 Closure plug for installation tube
Material |
Plastic |
Colour |
Black |
Documents/Support Tools
Sales Drawing |